Attractive functions

discover new innovative functions

Lighting management

TRADITIONAL SWITCHES

Wide range of switches with or without backlight: single, double, three, four and five-fold. The distinctive, elegant design allows the installation to fit into any interior, while maintaining the individual character of each room.

See this feature in the finishing touches:
CELIANENILOE STEP, VALENA LIFEVALENA ALLURE

MOTION SENSOR

They save electricity. Imagine a situation where, after switching on a light, the user forgets to switch it off. After leaving the room by the user, the switch will automatically switch off the light if no movement is detected for 10 minutes. This solution is dedicated to places such as children’s rooms, basements of blocks of flats, corridors of hotels and guest houses.

See this feature in the finishing touches:
CELIANENILOE STEP, VALENA LIFEVALENA ALLURE

WIRELESS SWITCHES

They give the possibility to place the switch in any number and anywhere in the room, attaching it directly to the desk or wall. This solution is dedicated to all those who change the arrangement of the room and those who redefine the location of all the switches. Also for those wishing to add a switch to an existing installation in order to increase operating comfort (e.g. another switch in the bedroom).

See this feature in the finishing touches:
CELIANE, VALENA LIFEVALENA ALLURE

DIMMER SWITCHES

Wide power range for all types of sources. The dimmer switches also come in versions with a unique LED light level indicator.

See this feature in the finishing touches:
CELIANENILOE STEP, VALENA LIFEVALENA ALLURE

Power outlets

PLUGS

The power outlets range includes single and double sockets, with or without earthing, with screw terminals. 2P+E socket outlets are available in versions with or without protection shields.

See this feature in the finishing touches:
 CELIANENILOE STEP, VALENA LIFEVALENA ALLURE

USB POWER OUTLETS

Perfect for mobile devices enthusiasts. Chargers with 2xUSB socket for fast charging of your smartphone or tablet.

See this feature in the finishing touches:
CELIANENILOE STEP, VALENA LIFEVALENA ALLURE

Roller shutter control

DIRECTLY BY MEANS OF AN ELECTRONIC CONTROL SYSTEM

A wide range of solutions for programming the time of lowering roller shutters, wireless control of Somfy roller shutters and control of roller shutters: direct and indirect via the electronic control system.

See this feature in the finishing touches:
CELIANE, VALENA LIFEVALENA ALLURE

Temperature control

ROOM THERMOSTATS, FLOOR HEATING, PROGRAMMABLE

Room thermostats enable you to control ceiling air conditioners, floor heating, oil and gas heating. In addition to standard thermostats, a programmable thermostat with LCD display is also available.

See this feature in the finishing touches:
CELIANE, VALENA LIFEVALENA ALLURE

Telephone and data power outlets

TELEPHONE AND DATA
SOCKETS

The offer of telephone and computer power outlets includes RJ11, RJ12 and RJ45 category 6A, 6 and 5E power outlets as well as fibre optic power outlets.

See this feature in the finishing touches:
CELIANENILOE STEP, VALENA LIFEVALENA ALLURE

Tv outlets

TV OUTLETS

The offer of sockets for connecting TV sets, satellite decoders and radio receivers includes TV, TV-RD, TV-SAT and TV-RD-SAT sockets in versions dedicated to series and “star” type installations. TV sockets are also available with RJ45 outlet.

See this feature in the finishing touches:
CELIANENILOE STEP, VALENA LIFEVALENA ALLURE

Multimedia outlets

MULTIMEDIA OUTLETS

A complete range of products dedicated to the analogue or digital transfer of multimedia content, for example from PC to projector or from Blueray player to TV.

See this feature in the finishing touches:
CELIANE, VALENA LIFEVALENA ALLURE

Sound distribution

SYSTEM CONTROL PANEL
WITH LCD DISPLAY

Includes features: 10-station memory, built-in antenna, volume balance and tone regulation. Additionally: alarm, timer, list of favourite stations, 3.5 mm jack input to connect external audio sources.

See this feature in the finishing touches:
CELIANE, VALENA LIFEVALENA ALLURE

Technical alarms

GAS AND WATER LEAKAGE DETECTORS

constitute essential functions of a modern installation. In the case of fortuitous events, they increase safety and minimise material damage to users.

See this feature in the finishing touches:
CELIANEVALENA LIFE