Discover attractive functions

TRADITIONAL SWITCHES

Celiane is a new, user-friendly way to control lighting. Wide range of switches with or without backlight: single, double, three- and five-fold.

Check other products lines:
NILOE STEP, VALENA LIFEVALENA ALLURE

MOTION SENSOR

Ideal for children’s rooms, basements, corridors, toilets etc. The light switched on by the user will automatically switch off within 10 minutes if the device does not detect any movements in the room.

Check other products lines:
NILOE STEP, VALENA LIFEVALENA ALLURE

WIRELESS SWITCHES

Celiane wireless switches are the perfect way to expand the installation without damaging the walls. Simply stick the switch on the wall or a piece of furniture to have it at hand. Then, the described functionality can be extended to include control with the use of mobile devices

Check other products lines:
VALENA LIFEVALENA ALLURE

DIMMER SWITCHES

Celiane product line includes a wide range of dimmers for all light sources, which enable fluent adjustment of intensity of light within a full range, depending on the needs, time of day or mood.

*Please make sure that the dimmer of your choice can be applied to the light source used by you.

Check other products lines:
NILOE STEP, VALENA LIFEVALENA ALLURE

PLUGS

All power outlet mechanisms of the Celiane product line have covers and automatic spring terminals. The offer includes power outlets in standard and flat versions. Double power outlets for installation in a single box are also available.

Check other products lines:
NILOE STEP, VALENA LIFEVALENA ALLURE

USB CHARGING SOCKET

The advantage of having a dedicated USB charging socket is to “relieve” ordinary power outlets and provide enough energy to charge any type of mobile device. To power devices such as telephone, smartphone, tablet, mp3 or mp4 player.

Check other products lines:
NILOE STEP, VALENA LIFEVALENA ALLURE

ROLLER SHUTTER CONTROL

Celiane product line is a wide range of solutions for programming the time of raising/lowering roller shutters, wireless control of Somfy roller shutters and control of roller shutters: direct and indirect via the electronic control system.

Check other products lines:
VALENA LIFEVALENA ALLURE

TEMPERATURE AND VENTILATION CONTROL

Celiane room thermostats enable you to control ceiling air conditioners, floor heating, oil and gas heating. In addition to standard thermostats, a programmable thermostat with LCD display is also available.

Check other products lines:
VALENA LIFEVALENA ALLURE

TELEPHONE AND DATA OUTLETS

The advantage of RJ45 UTP FTP STP power outlets is quick installation and no need to use tools. A convenient and modern solution is the mechanism with a coiled power supply lead equipped with an RJ45 plug. The use of multimedia home networks is facilitated by special power outlets with indications of available features. R J 11 and RJ 12 telephone power outlets are also available in the offer.

Check other products lines:
NILOE STEP, VALENA LIFEVALENA ALLURE

TV OUTLETS

The offer of power outlets suitable for terrestrial and satellite television and radio reception includes TV, TV-RD, TV-RD-SAT and options with “F” connectors.

Check other products lines:
NILOE STEP, VALENA LIFEVALENA ALLURE

MULTIMEDIA OUTLETS

A complete range of products for analogue or digital transfer of multimedia content, for example, from a PC to a projector or from a Blu-ray player to a TV-set.

Check other products lines:
NILOE STEP, VALENA LIFEVALENA ALLURE

SOUND DISTRIBUTION

The sound distribution system includes a radio tuner, an RDS tuner with a display and 18-stations memory, speakers and accessories that allow you to connect sound sources from portable multimedia devices. The system can be expanded to distribute sound to several rooms, with an intercom function.

Check other products lines:
VALENA LIFEVALENA ALLURE

TECHNICAL ALARMS

Gas and water sensors are essential components of a modern installation. In the event of unexpected events, they increase safety and minimise material damage to residents.

Check other products lines:
VALENA ALLURE, VALENA LIFE

CENTRAL VACUUM SYSTEM POWER OUTLETS

Central vacuum system power outlet with a grounding prong option (activation of the system via an electrical contact). No need to have a flush-mounted box installed. Compatible with Aldes system: Family and Boosty models.

HOTEL EQUIPMENT

Celiane offers a product line designed specifically for hotel rooms. In addition to the two versions of hotel key card switches, dedicated solutions with function markings are available for traditional switches and buttons.

EMERGENCY AND OBSTRUCTION LIGHTING UNITS, SIGNALLING

Emergency lighting units, obstruction lighting, chimes with light indicators are the solutions offered to improve the comfort and safety of residents. A portable version of the emergency lighting unit is available, which can be used as a torch.

LED BACKLIGHT

The Celiane series switches can be fitted with LED lamps that can function as a backlight, voltage indicator or switch-on indicator. In addition, it is also possible to illuminate single mechanisms with LED rings.

ANTIBACTERIAL EQUIPMENT

To meet special requirements in specialised facilities – switches, buttons, power outlets, and wall plates are made with the use of antibacterial technology; the products have PZH certificates.