Discover attractive functions

TRADITIONAL SWITCHES

A distinctive feature of the Valena Allure line of connectors is the subtle design of the key which improves the comfort of use. The series includes single, double, triple switches, staircase single, double and pull-cord switches.

Check other products lines:
CELIANE, NILOE STEP, VALENA LIFE

MOTION SENSOR

Ideal for children’s rooms, basements, corridors, toilets etc. The light switched on by the user will automatically switch off within 10 minutes if the device does not detect any movements in the room.

Check other products lines:
CELIANE, NILOE STEP, VALENA LIFE

WIRELESS SWITCHES

Valena Allure wireless switches are the perfect way to expand your installation without damaging the walls. Simply stick the switch on the wall or a piece of furniture to have it at hand. Then, the described functionality can be extended to include control with the use of mobile devices

Check other products lines:
CELIANEVALENA LIFE

DIMMER SWITCHES

Valena Allure offers a wide range of dimmers for all adapted light sources. They allow smooth adjustment of the lightning intensity in the full range, depending on needs, time of day or mood.

*Please make sure that the dimmer of your choice can be applied to the light source used by you.

Check other products lines:
CELIANE, NILOE STEP, VALENA LIFE

PLUGS

A wide selection of power outlets with screw or spring terminals in a range of finishes from Valena Allure product line. The offer includes standard power outlets, with or without covers and with LED indicators.

Check other products lines:
CELIANE, NILOE STEP, VALENA LIFE

USB OUTLETS

The advantage of having a dedicated USB outlet is to “relieve” ordinary power outlets and provide enough energy to charge any type of mobile device. To power devices such as telephone, smartphone, tablet, mp3 or mp4 player.

Check other products lines:
CELIANE, NILOE STEP, VALENA LIFE

ROLLER SHUTTER CONTROL

Valena Allure switches can be used to control roller shutters as individual units or groups. The intuitive arrangement of the keys is noteworthy. The upper key raises the roller blinds, the lower key lowers them. This facilitates everyday operation without having to remember which key controls the desired direction of the roller blinds, unlike solutions with keys placed next to each other.

Check other products lines:
CELIANEVALENA LIFE

TEMPERATURE AND VENTILATION CONTROL

Valena Allure room thermostats are a series of devices compatible with all types of heating and ventilation systems, available in the same design as the other mechanisms. A programmable thermostat with LCD panel allows automatic control of room temperature according to predefined daily or weekly scenarios.

Check other products lines:
CELIANE, VALENA LIFE

TELEPHONE AND DATA OUTLETS

The offer of telephone and computer outlets includes RJ11, RJ12 and RJ45 category 6A, 6 and 5E power outlets as well as fibre optic power outlets.

Check other products lines:
CELIANE, NILOE STEP, VALENA LIFE

TV OUTLETS

The offer of power outlets for connecting TV and radio receivers includes TV, TV-RD, TV-SAT and TV-RD-SAT power outlets for series circuit and three-phase star installation versions. A TV power outlet is also available as a set with an RJ45 power outlet.

Check other products lines:
CELIANE, NILOE STEP, VALENA LIFE

MULTIMEDIA POWER OUTLETS

A wide range of products designed for analogue or digital transfer of multimedia content, for example, from a PC to a projector or from a Blu-ray player to a TV-set.

Check other products lines:
CELIANEVALENA LIFE

SOUND DISTRIBUTION

Valena Allure sound system is a single room or multi-room solution. It enables to receive radio stations, play audio materials from external sound sources and, thanks to the intercom function, it enables internal communication between residents. What’s more, thanks to the Bluetooth module, it allows you to send music wirelessly from your smartphone to speakers installed in the room.

Check other products lines:
CELIANE, VALENA LIFE