Discover attractive functions

TRADITIONAL SWITCHES

Simple and pure form. The classic design allows creating a harmonious composition matching the character of the interior. Valena offers a wide range of colours. Classic, metallic, standard colours, with decorative accents.

Check other products lines:
CELINANILOE STEPVALENA ALLURE

MOTION SENSOR

Ideal for children’s rooms, basements, corridors, toilets etc. The light switched on by the user will automatically switch off within 10 minutes if the device does not detect any movements in the room.

Check other products lines:
VALENAVALENA LIFEVALENA ALLURE

DIMMER SWITCHES

Valena offers includes dimmers with a wide power range. They allow smooth adjustment of the lightning intensity in the full range, depending on needs, time of day or mood.

*Please make sure that the dimmer of your choice can be applied to the light source used by you.

Check other products lines:
VALENAVALENA LIFEVALENA ALLURE

PLUGS

A wide selection of power outlets with screw or spring terminals in a range of finishes from Valena product line. Power outlets can be combined into groups with the use of special plates.

Check other products lines:
VALENAVALENA LIFEVALENA ALLURE

USB OUTLETS

The advantage of having a dedicated USB power outlet is to “relieve” ordinary power outlets and provide enough energy to charge any type of mobile device. To power devices such as telephone, smartphone, tablet, mp3 or mp4 player.

Check other products lines:
VALENAVALENA LIFEVALENA ALLURE

ROLLER SHUTTER CONTROL

In the line of Valena products, you can find switches and buttons for controlling the roller shutter motor directly or indirectly by means of an electronic control system.

Check other products lines:
VALENAVALENA LIFEVALENA ALLURE

TEMPERATURE AND VENTILATION CONTROL

Valena room thermostats allow you to control heating in two modes: standard or comfort. There are also thermostats for underfloor heating, supplied with the probe.

Check other products lines:
VALENAVALENA LIFEVALENA ALLURE

TELEPHONE AND DATA OUTLETS

The advantage of RJ45 UTP, FTP, STP outlets is quick installation and no need to use tools. The offer also includes RJ11 single and double telephone power outlets and RJ45+RJ11 power outlets.

Check other products lines:
VALENAVALENA LIFEVALENA ALLURE

TV OUTLETS

The offer of power outlets for connecting TV and radio receivers includes TV, TV-RD, TV-SAT and TV-RD-SAT power outlets for hybrid topology and star-type installation versions.

Check other products lines:
VALENAVALENA LIFEVALENA ALLURE

MULTIMEDIA OUTLETS

A wide range of products designed for analogue or digital transfer of multimedia content, for example, from a PC to a projector or from a Blu-ray player to a TV-set.

Check other products lines:
VALENAVALENA LIFEVALENA ALLURE

SOUND DISTRIBUTION

Velena sound distribution solutions have many user-friendly features. A convenient control panel and LCD display with menu facilitate operation, while accessories allow you to connect external, portable devices (eg. MP3). The system can be expanded to distribute sound to several rooms, with an intercom function.

Check other products lines:
VALENAVALENA LIFEVALENA ALLURE